How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | L1: | 14.3 in |
| AK: | 8.5 | Center Distance (in): | 5.25 in |
| P: | 4.62 in | AF: | 0.38 |
| BD: | 9 | AJ: | 7.25 |
| U: | 1.25 in | AG: | 10.5 |
| BE1: | 0.5 in | V: | 4.26 in |
| AB: | 6.76 | D: | 4.88 |
| G: | 3.63 | L: | 10.88 in |
| AE2: | 0.97 | BF: | 0.53 |
| LL: | 5.25 in | AA: | 15.19 |
| T: | 2 | I: | 7.5 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 24 |
| Output Diameter (in): | 2 in | Series Code: | OE |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Input Keyway: | 1/4 X 3.00 in |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Assembly: | YFC-1 | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Ratio: | 7.5:1 |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Model Code: | 52YFC | Bore Code: | 32 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180TC |
| Input Diameter (in): | 1.25 in | Ratio Range: | 7.5:1 |
| Output RPM: | 233 | Output Key: | 1/2 X 3.38 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

