How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | BE1: | 0.5 in |
| L: | 10.88 in | AF: | 0.38 |
| AB: | 6.76 | G: | 3.63 |
| BF: | 0.53 | V: | 4.26 in |
| I: | 7.5 in | AA: | 15.19 |
| H: | 0.53 in | BD: | 9 |
| AG: | 10.5 | LL: | 5.25 in |
| D: | 4.88 | AJ: | 7.25 |
| L1: | 14.3 in | AK: | 8.5 |
| Center Distance (in): | 5.25 in | U: | 1.25 in |
| T: | 2 | P: | 4.62 in |
Technical Specifications
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Assembly: | YFC-1 | Product Type: | Right Angle |
| Bore Code: | 32 | Output Shaft Direction: | 1 |
| Ratio Range: | 7.5:1 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Input Diameter (in): | 1.25 in | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Ratio: | 7.5:1 |
| Output Key: | 1/2 X 3.38 | Output Shaft Assembly Code: | 1 |
| Model Code: | 52YFC | Series Code: | OE |
| Input HP @ 1750 RPM: | 24 | Output RPM: | 233 |
| Output Diameter (in): | 2 in | Center Distance (in): | 5.25 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Input Keyway: | 1/4 X 3.00 in | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 180TC | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

