How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2 | AJ: | 7.25 |
| Center Distance (in): | 5.25 in | AA: | 15.19 |
| H: | 0.53 in | U: | 1.25 in |
| BE1: | 0.5 in | BD: | 9 |
| I: | 7.5 in | BF: | 0.53 |
| AK: | 8.5 | AB: | 6.76 |
| L1: | 14.3 in | AE2: | 0.97 |
| AF: | 0.38 | AG: | 10.5 |
| P: | 4.62 in | G: | 3.63 |
| V: | 4.26 in | LL: | 5.25 in |
| D: | 4.88 | L: | 10.88 in |
Technical Specifications
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Bore Code: | 32 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 2.91 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 5.25 |
| Assembly: | YFC-1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2 in | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Series Code: | OE | Input Diameter (in): | 1.25 in |
| Ratio: | 80:1 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Ratio Range: | 80:1 | Service Factor: | 1 |
| Output RPM: | 21.9 | Model Code: | 52YFC |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

