How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | AA: | 15.19 |
| Center Distance (in): | 5.25 in | BD: | 9 |
| T: | 2 | G: | 3.63 |
| D: | 4.88 | V: | 4.26 in |
| L: | 10.88 in | LL: | 5.25 in |
| AJ: | 7.25 | L1: | 14.3 in |
| BE1: | 0.5 in | AK: | 8.5 |
| U: | 1.25 in | P: | 4.62 in |
| AF: | 0.38 | I: | 7.5 in |
| AB: | 6.76 | AE2: | 0.97 |
| BF: | 0.53 | H: | 0.53 in |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Input Diameter (in): | 1.25 in |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 2.91 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Ratio: | 80:1 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Assembly: | YFC-1 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Ratio Range: | 80:1 | No. of Gear Reductions: | Single |
| Input Keyway: | 1/4 X 3.00 in | Model Code: | 52YFC |
| Motor Frame Size: | 180TC | Output RPM: | 21.9 |
| Input Style: | Flexible Coupling Input | Bore Code: | 32 |
| Center Distance (in): | 5.25 | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2 in | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

