How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AE2: | 0.97 |
| G: | 3.63 | BF: | 0.53 |
| H: | 0.53 in | U: | 1.25 in |
| Center Distance (in): | 5.25 in | P: | 4.62 in |
| T: | 2 | AF: | 0.38 |
| L1: | 14.3 in | V: | 4.26 in |
| AG: | 10.5 | I: | 7.5 in |
| LL: | 5.25 in | AA: | 15.19 |
| D: | 4.88 | AB: | 6.76 |
| AK: | 8.5 | AJ: | 7.25 |
| BE1: | 0.5 in | L: | 10.88 in |
Technical Specifications
| Bore Code: | 32 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 19.4 |
| Series Code: | OE | Ratio: | 10:1 |
| Service Factor: | 1 | Assembly: | YFC-1 |
| Input Diameter (in): | 1.25 in | Output Key: | 1/2 X 3.38 |
| Gear Type: | Worm | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Output Diameter (in): | 2 in | Center Distance (in): | 5.25 |
| Output RPM: | 175 | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Model Code: | 52YFC |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 210TC |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Ratio Range: | 10:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

