How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | P: | 4.62 in |
| BE1: | 0.5 in | L1: | 14.3 in |
| LL: | 5.25 in | AK: | 8.5 |
| BD: | 9 | U: | 1.25 in |
| AB: | 6.76 | T: | 2 |
| H: | 0.53 in | BF: | 0.53 |
| I: | 7.5 in | AG: | 10.5 |
| L: | 10.88 in | G: | 3.63 |
| V: | 4.26 in | AJ: | 7.25 |
| Center Distance (in): | 5.25 in | AA: | 15.19 |
| AF: | 0.38 | AE2: | 0.97 |
Technical Specifications
| Bore Code: | 32 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2 in |
| Service Factor: | 1 | Assembly: | YFC-1 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 210TC |
| Input Keyway: | 1/4 X 3.00 in | Series Code: | OE |
| Output RPM: | 17.5 | Center Distance (in): | 5.25 |
| Output Key: | 1/2 X 3.38 | Model Code: | 52YFC |
| Ratio: | 100:1 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Ratio Range: | 100:1 to 250:1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 2.07 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

