How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | I: | 7.5 in |
| AB: | 6.76 | Center Distance (in): | 5.25 in |
| L: | 10.88 in | AK: | 8.5 |
| V: | 4.26 in | T: | 2 |
| BE1: | 0.5 in | G: | 3.63 |
| AF: | 0.38 | AE2: | 0.97 |
| BD: | 9 | AG: | 10.5 |
| H: | 0.53 in | L1: | 14.3 in |
| U: | 1.25 in | BF: | 0.53 |
| AA: | 15.19 | AJ: | 7.25 |
| P: | 4.62 in | D: | 4.88 |
Technical Specifications
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Ratio: | 15:1 |
| Assembly: | YFC-1 | Output Diameter (in): | 2 in |
| Output Key: | 1/2 X 3.38 | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 14.3 | Input Diameter (in): | 1.25 in |
| Ratio Range: | 15:1 | Model Code: | 52YFC |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 117 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Motor Frame Size: | 210TC |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Bore Code: | 32 | Input Keyway: | 1/4 X 3.00 in |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

