How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | D: | 4.88 |
| L1: | 14.3 in | BE1: | 0.5 in |
| AK: | 8.5 | AG: | 10.5 |
| AF: | 0.38 | Center Distance (in): | 5.25 in |
| AE2: | 0.97 | BF: | 0.53 |
| I: | 7.5 in | G: | 3.63 |
| AA: | 15.19 | AJ: | 7.25 |
| T: | 2 | U: | 1.25 in |
| AB: | 6.76 | H: | 0.53 in |
| P: | 4.62 in | V: | 4.26 in |
| LL: | 5.25 in | L: | 10.88 in |
Technical Specifications
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Output Diameter (in): | 2 in |
| Assembly: | YFC-1 | Input Keyway: | 1/4 X 3.00 in |
| Ratio Range: | 25:1 | Input Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 9.38 | Gear Type: | Worm |
| Center Distance (in): | 5.25 | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 32 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Output Key: | 1/2 X 3.38 |
| Model Code: | 52YFC | Input RPM: | 1,750 |
| Service Factor: | 1 | Ratio: | 25:1 |
| Motor Frame Size: | 210TC | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Output RPM: | 70 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

