How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 14.3 in | AF: | 0.38 |
| D: | 4.88 | BE1: | 0.5 in |
| AE2: | 0.97 | BF: | 0.53 |
| LL: | 5.25 in | AG: | 10.5 |
| V: | 4.26 in | G: | 3.63 |
| AA: | 15.19 | AB: | 6.76 |
| Center Distance (in): | 5.25 in | U: | 1.25 in |
| BD: | 9 | AJ: | 7.25 |
| I: | 7.5 in | L: | 10.88 in |
| P: | 4.62 in | T: | 2 |
| AK: | 8.5 | H: | 0.53 in |
Technical Specifications
| Output RPM: | 43.8 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 6.29 | Input Diameter (in): | 1.25 in |
| Output Shaft: | Hollow Bore | Assembly: | YFC-1 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Diameter (in): | 2 in |
| Housing Material: | Cast Iron | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft Assembly Code: | 1 | Output Key: | 1/2 X 3.38 |
| Ratio: | 40:1 | Motor Frame Size: | 210TC |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Center Distance (in): | 5.25 |
| Ratio Range: | 40:1 | Output Shaft Direction: | 1 |
| Bore Code: | 32 | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Model Code: | 52YFC |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

