How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | AB: | 6.76 |
| AJ: | 7.25 | G: | 3.63 |
| LL: | 5.25 in | BF: | 0.53 |
| BD: | 9 | AF: | 0.38 |
| L: | 10.88 in | U: | 1.25 in |
| T: | 2 | AA: | 15.19 |
| BE1: | 0.5 in | D: | 4.88 |
| I: | 7.5 in | P: | 4.62 in |
| H: | 0.53 in | V: | 4.26 in |
| AG: | 10.5 | AK: | 8.5 |
| Center Distance (in): | 5.25 in | L1: | 14.3 in |
Technical Specifications
| Input Keyway: | 1/4 X 3.00 in | Input Diameter (in): | 1.25 in |
| Center Distance (in): | 5.25 | Ratio Range: | 40:1 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Bore Code: | 32 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 2 in | Model Code: | 52YFC |
| Output Key: | 1/2 X 3.38 | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Output RPM: | 43.8 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 6.29 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 210TC | Output Shaft: | Hollow Bore |
| Assembly: | YFC-1 | Ratio: | 40:1 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Series Code: | OE | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

