How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AF: | 0.38 |
| H: | 0.53 in | Center Distance (in): | 5.25 in |
| AB: | 6.76 | V: | 4.26 in |
| T: | 2 | AE2: | 0.97 |
| BF: | 0.53 | U: | 1.25 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| I: | 7.5 in | L: | 10.88 in |
| LL: | 5.25 in | P: | 4.62 in |
| L1: | 14.3 in | AA: | 15.19 |
| G: | 3.63 | AG: | 10.5 |
| AK: | 8.5 | D: | 4.88 |
Technical Specifications
| Bore Code: | 32 | Input HP @ 1750 RPM: | 28.2 |
| Ratio Range: | 5:1 | Reducer: | Worm - Right Angle |
| Ratio: | 5:1 | Assembly: | YFC-1 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 341 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Output Diameter (in): | 2 in |
| Motor Frame Size: | 210TC | Input Keyway: | 1/4 X 3.00 in |
| Series Code: | OE | Output Key: | 1/2 X 3.38 |
| Model Code: | 52YFC | Product Type: | Right Angle |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 1.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

