How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | AK: | 8.5 |
| AE2: | 0.97 | G: | 3.63 |
| P: | 4.62 in | BF: | 0.53 |
| AB: | 6.76 | U: | 1.25 in |
| AG: | 10.5 | L: | 10.88 in |
| L1: | 14.3 in | H: | 0.53 in |
| LL: | 5.25 in | T: | 2 |
| BE1: | 0.5 in | V: | 4.26 in |
| D: | 4.88 | AA: | 15.19 |
| AF: | 0.38 | Center Distance (in): | 5.25 in |
| BD: | 9 | AJ: | 7.25 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Output Key: | 1/2 X 3.38 |
| Assembly: | YFC-1 | Input HP @ 1750 RPM: | 28.2 |
| Motor Frame Size: | 210TC | Ratio Range: | 5:1 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2 in | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Model Code: | 52YFC | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Output RPM: | 341 | Bore Code: | 32 |
| Ratio: | 5:1 | Input Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 3.00 in | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

