How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | AB: | 6.76 |
| LL: | 5.25 in | L1: | 14.3 in |
| T: | 2 | AF: | 0.38 |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| U: | 1.25 in | H: | 0.53 in |
| G: | 3.63 | D: | 4.88 |
| L: | 10.88 in | BD: | 9 |
| BF: | 0.53 | AA: | 15.19 |
| AK: | 8.5 | AJ: | 7.25 |
| P: | 4.62 in | AE2: | 0.97 |
| I: | 7.5 in | BE1: | 0.5 in |
Technical Specifications
| Assembly: | YFC-1 | Output Shaft Direction: | 1 |
| Output Key: | 1/2 X 3.38 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Output Diameter (in): | 2 in | Reducer: | Worm - Right Angle |
| Output RPM: | 233 | Bore Code: | 32 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Model Code: | 52YFC | Input HP @ 1750 RPM: | 24 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Input Diameter (in): | 1.25 in | Input Keyway: | 1/4 X 3.00 in |
| Ratio: | 7.5:1 | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Ratio Range: | 7.5:1 |
| Motor Frame Size: | 210TC | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

