How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | G: | 3.63 |
| AA: | 15.19 | U: | 1.25 in |
| AJ: | 7.25 | AG: | 10.5 |
| BE1: | 0.5 in | P: | 4.62 in |
| H: | 0.53 in | T: | 2 |
| AE2: | 0.97 | BD: | 9 |
| L: | 10.88 in | L1: | 14.3 in |
| AF: | 0.38 | AK: | 8.5 |
| D: | 4.88 | BF: | 0.53 |
| Center Distance (in): | 5.25 in | LL: | 5.25 in |
| V: | 4.26 in | I: | 7.5 in |
Technical Specifications
| Service Factor: | 1 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Output Diameter (in): | 2 in | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Assembly: | YFC-1 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 24 | Model Code: | 52YFC |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 210TC |
| Reducer: | Worm - Right Angle | Ratio: | 7.5:1 |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Bore Code: | 32 | Ratio Range: | 7.5:1 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output RPM: | 233 |
| Input Keyway: | 1/4 X 3.00 in | Output Key: | 1/2 X 3.38 |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

