How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | U: | 1.25 in |
| AB: | 6.76 | AA: | 15.19 |
| BF: | 0.53 | P: | 4.62 in |
| I: | 7.5 in | T: | 2 |
| AG: | 10.5 | H: | 0.53 in |
| LL: | 5.25 in | BD: | 9 |
| L: | 10.88 in | G: | 3.63 |
| D: | 4.88 | V: | 4.26 in |
| AF: | 0.38 | L1: | 14.3 in |
| BE1: | 0.5 in | AJ: | 7.25 |
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
Technical Specifications
| Assembly: | YFC-1 | Center Distance (in): | 5.25 |
| Output Diameter (in): | 2 in | Bore Code: | 32 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Output RPM: | 21.9 | Motor Frame Size: | 210TC |
| Input Keyway: | 1/4 X 3.00 in | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Output Key: | 1/2 X 3.38 |
| No. of Gear Reductions: | Single | Ratio: | 80:1 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Model Code: | 52YFC |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Ratio Range: | 80:1 | Input HP @ 1750 RPM: | 2.91 |
| Input Diameter (in): | 1.25 in | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

