How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | AK: | 8.5 |
| H: | 0.53 in | BE1: | 0.5 in |
| AA: | 15.19 | AE2: | 0.97 |
| AJ: | 7.25 | BD: | 9 |
| AF: | 0.38 | D: | 4.88 |
| P: | 4.62 in | L1: | 14.86 in |
| G: | 3.63 | L: | 10.88 in |
| BF: | 0.53 | AB: | 6.76 |
| T: | 2 | U: | 1.25 in |
| AG: | 10.5 | LL: | 5.25 in |
| I: | 7.5 in | V: | 4.26 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2 in |
| Ratio Range: | 10:1 | Series Code: | OE |
| Bore Code: | 32 | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 19.4 | Assembly: | YFC-1 |
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.38 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Motor Frame Size: | 250TC |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Ratio: | 10:1 | Model Code: | 52YFC |
| Input Diameter (in): | 1.25 in | Input Keyway: | 1/4 X 3.00 in |
| Gear Type: | Worm | Output RPM: | 175 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

