How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| D: | 4.88 | BD: | 9 |
| H: | 0.53 in | AK: | 8.5 |
| L1: | 14.86 in | AB: | 6.76 |
| T: | 2 | AJ: | 7.25 |
| AF: | 0.38 | L: | 10.88 in |
| AE2: | 0.97 | BE1: | 0.5 in |
| U: | 1.25 in | BF: | 0.53 |
| I: | 7.5 in | G: | 3.63 |
| V: | 4.26 in | LL: | 5.25 in |
| AA: | 15.19 | P: | 4.62 in |
Technical Specifications
| Input HP @ 1750 RPM: | 2.07 | Output Key: | 1/2 X 3.38 |
| Output RPM: | 17.5 | Assembly: | YFC-1 |
| No. of Gear Reductions: | Single | Model Code: | 52YFC |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Output Diameter (in): | 2 in | Ratio Range: | 100:1 to 250:1 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Series Code: | OE |
| Motor Frame Size: | 250TC | Service Factor: | 1 |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Bore Code: | 32 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 3.00 in | Shaft Seal Material: | Viton |
| Ratio: | 100:1 | Input Diameter (in): | 1.25 in |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

