How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 10.88 in | AB: | 6.76 |
| P: | 4.62 in | G: | 3.63 |
| AE2: | 0.97 | AK: | 8.5 |
| AF: | 0.38 | T: | 2 |
| AA: | 15.19 | D: | 4.88 |
| AG: | 10.5 | BF: | 0.53 |
| V: | 4.26 in | LL: | 5.25 in |
| BE1: | 0.5 in | U: | 1.25 in |
| Center Distance (in): | 5.25 in | L1: | 14.86 in |
| I: | 7.5 in | BD: | 9 |
| AJ: | 7.25 | H: | 0.53 in |
Technical Specifications
| Assembly: | YFC-1 | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 2.07 |
| Gear Type: | Worm | Ratio: | 100:1 |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Ratio Range: | 100:1 to 250:1 | Bore Code: | 32 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Output RPM: | 17.5 |
| Housing Material: | Cast Iron | Motor Frame Size: | 250TC |
| Output Diameter (in): | 2 in | Output Key: | 1/2 X 3.38 |
| Model Code: | 52YFC | Output Shaft Direction: | 1 |
| Input Keyway: | 1/4 X 3.00 in | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Series Code: | OE |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

