How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | LL: | 5.25 in |
| AF: | 0.38 | L: | 10.88 in |
| D: | 4.88 | BE1: | 0.5 in |
| I: | 7.5 in | G: | 3.63 |
| L1: | 14.86 in | BF: | 0.53 |
| H: | 0.53 in | AJ: | 7.25 |
| AE2: | 0.97 | V: | 4.26 in |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| AK: | 8.5 | P: | 4.62 in |
| T: | 2 | BD: | 9 |
| AA: | 15.19 | U: | 1.25 in |
Technical Specifications
| Model Code: | 52YFC | Assembly: | YFC-1 |
| Reducer: | Worm - Right Angle | Ratio Range: | 15:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Input Diameter (in): | 1.25 in | Output Diameter (in): | 2 in |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 250TC |
| Input Keyway: | 1/4 X 3.00 in | Shaft Seal Material: | Viton |
| Bore Code: | 32 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 14.3 |
| Center Distance (in): | 5.25 | Ratio: | 15:1 |
| No. of Gear Reductions: | Single | Output RPM: | 117 |
| Output Shaft Direction: | 1 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

