How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | G: | 3.63 |
| BE1: | 0.5 in | P: | 4.62 in |
| H: | 0.53 in | BF: | 0.53 |
| AE2: | 0.97 | LL: | 5.25 in |
| AJ: | 7.25 | BD: | 9 |
| T: | 2 | D: | 4.88 |
| L: | 10.88 in | AG: | 10.5 |
| V: | 4.26 in | AA: | 15.19 |
| AF: | 0.38 | L1: | 14.86 in |
| AK: | 8.5 | I: | 7.5 in |
| Center Distance (in): | 5.25 in | U: | 1.25 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 14.3 |
| Motor Frame Size: | 250TC | Model Code: | 52YFC |
| Input Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Assembly: | YFC-1 | Output Diameter (in): | 2 in |
| Product Type: | Right Angle | Ratio Range: | 15:1 |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Ratio: | 15:1 | Output Key: | 1/2 X 3.38 |
| Bore Code: | 32 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Output RPM: | 117 |
| Input Keyway: | 1/4 X 3.00 in | Shaft Seal Material: | Viton |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

