How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | L1: | 14.86 in |
| BD: | 9 | I: | 7.5 in |
| H: | 0.53 in | AA: | 15.19 |
| LL: | 5.25 in | U: | 1.25 in |
| G: | 3.63 | BE1: | 0.5 in |
| AE2: | 0.97 | P: | 4.62 in |
| D: | 4.88 | AK: | 8.5 |
| BF: | 0.53 | L: | 10.88 in |
| AJ: | 7.25 | AB: | 6.76 |
| T: | 2 | V: | 4.26 in |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
Technical Specifications
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Input Keyway: | 1/4 X 3.00 in |
| Input Diameter (in): | 1.25 in | Output RPM: | 87.5 |
| Center Distance (in): | 5.25 | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 32 | Input HP @ 1750 RPM: | 11.3 |
| Product Type: | Right Angle | Ratio: | 20:1 |
| Motor Frame Size: | 250TC | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Ratio Range: | 20:1 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-1 | Input RPM: | 1,750 |
| Output Key: | 1/2 X 3.38 | Model Code: | 52YFC |
| Series Code: | OE | Output Diameter (in): | 2 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

