How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AA: | 15.19 |
| BD: | 9 | V: | 4.26 in |
| U: | 1.25 in | AE2: | 0.97 |
| L: | 10.88 in | AF: | 0.38 |
| AK: | 8.5 | LL: | 5.25 in |
| AG: | 10.5 | AB: | 6.76 |
| G: | 3.63 | L1: | 14.86 in |
| AJ: | 7.25 | Center Distance (in): | 5.25 in |
| BE1: | 0.5 in | H: | 0.53 in |
| I: | 7.5 in | D: | 4.88 |
| P: | 4.62 in | T: | 2 |
Technical Specifications
| Bore Code: | 32 | Housing Material: | Cast Iron |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Ratio: | 30:1 | Input HP @ 1750 RPM: | 8.04 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output RPM: | 58.3 | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Input Diameter (in): | 1.25 in | Input RPM: | 1,750 |
| Model Code: | 52YFC | Output Shaft: | Hollow Bore |
| Input Keyway: | 1/4 X 3.00 in | Assembly: | YFC-1 |
| Motor Frame Size: | 250TC | Output Shaft Direction: | 1 |
| Series Code: | OE | Output Key: | 1/2 X 3.38 |
| Ratio Range: | 30:1 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 2 in |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

