How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 10.88 in | H: | 0.53 in |
| AE2: | 0.97 | AG: | 10.5 |
| G: | 3.63 | AA: | 15.19 |
| AK: | 8.5 | BD: | 9 |
| AF: | 0.38 | D: | 4.88 |
| Center Distance (in): | 5.25 in | U: | 1.25 in |
| BE1: | 0.5 in | LL: | 5.25 in |
| P: | 4.62 in | L1: | 14.86 in |
| BF: | 0.53 | AJ: | 7.25 |
| AB: | 6.76 | I: | 7.5 in |
| T: | 2 | V: | 4.26 in |
Technical Specifications
| Series Code: | OE | Gear Type: | Worm |
| Assembly: | YFC-1 | Input HP @ 1750 RPM: | 8.04 |
| Input Keyway: | 1/4 X 3.00 in | Housing Material: | Cast Iron |
| Ratio Range: | 30:1 | Output Shaft Assembly Code: | 1 |
| Output RPM: | 58.3 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Motor Frame Size: | 250TC |
| Model Code: | 52YFC | Reducer: | Worm - Right Angle |
| Ratio: | 30:1 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Bore Code: | 32 | Output Key: | 1/2 X 3.38 |
| Output Diameter (in): | 2 in | Service Factor: | 1 |
| Input Diameter (in): | 1.25 in | Center Distance (in): | 5.25 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

