How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | AF: | 0.38 |
| H: | 0.53 in | P: | 4.62 in |
| LL: | 5.25 in | L: | 10.88 in |
| T: | 2 | BE1: | 0.5 in |
| AJ: | 7.25 | L1: | 14.86 in |
| AB: | 6.76 | AG: | 10.5 |
| V: | 4.26 in | I: | 7.5 in |
| BF: | 0.53 | BD: | 9 |
| U: | 1.25 in | Center Distance (in): | 5.25 in |
| AK: | 8.5 | D: | 4.88 |
| G: | 3.63 | AE2: | 0.97 |
Technical Specifications
| No. of Gear Reductions: | Single | Series Code: | OE |
| Product Type: | Right Angle | Output Key: | 1/2 X 3.38 |
| Output Shaft Direction: | 1 | Assembly: | YFC-1 |
| Motor Frame Size: | 250TC | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Input Keyway: | 1/4 X 3.00 in |
| Ratio Range: | 40:1 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2 in | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Bore Code: | 32 |
| Center Distance (in): | 5.25 | Model Code: | 52YFC |
| Input RPM: | 1,750 | Input Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 6.29 | Service Factor: | 1 |
| Ratio: | 40:1 | Output RPM: | 43.8 |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

