How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | AA: | 15.19 |
| V: | 4.26 in | L1: | 14.86 in |
| P: | 4.62 in | LL: | 5.25 in |
| AF: | 0.38 | T: | 2 |
| I: | 7.5 in | L: | 10.88 in |
| U: | 1.25 in | BE1: | 0.5 in |
| D: | 4.88 | AJ: | 7.25 |
| AK: | 8.5 | AE2: | 0.97 |
| Center Distance (in): | 5.25 in | AB: | 6.76 |
| BD: | 9 | BF: | 0.53 |
| AG: | 10.5 | H: | 0.53 in |
Technical Specifications
| Ratio: | 40:1 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Model Code: | 52YFC | Assembly: | YFC-1 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Input Keyway: | 1/4 X 3.00 in | Input HP @ 1750 RPM: | 6.29 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 250TC |
| Housing Material: | Cast Iron | Output Diameter (in): | 2 in |
| No. of Gear Reductions: | Single | Input Diameter (in): | 1.25 in |
| Service Factor: | 1 | Output Key: | 1/2 X 3.38 |
| Ratio Range: | 40:1 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 43.8 | Bore Code: | 32 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

