How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | AG: | 10.5 |
| AJ: | 7.25 | BE1: | 0.5 in |
| L: | 10.88 in | AF: | 0.38 |
| U: | 1.25 in | H: | 0.53 in |
| Center Distance (in): | 5.25 in | AB: | 6.76 |
| I: | 7.5 in | AA: | 15.19 |
| L1: | 14.86 in | BD: | 9 |
| V: | 4.26 in | G: | 3.63 |
| AK: | 8.5 | T: | 2 |
| P: | 4.62 in | BF: | 0.53 |
| AE2: | 0.97 | LL: | 5.25 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 35 |
| No. of Gear Reductions: | Single | Output Key: | 1/2 X 3.38 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Assembly: | YFC-1 |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Motor Frame Size: | 250TC | Series Code: | OE |
| Model Code: | 52YFC | Bore Code: | 32 |
| Center Distance (in): | 5.25 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 5.14 | Output Diameter (in): | 2 in |
| Ratio Range: | 50:1 | Ratio: | 50:1 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 1.25 in |
| Input Keyway: | 1/4 X 3.00 in | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

