How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | L: | 10.88 in |
| T: | 2 | H: | 0.53 in |
| AJ: | 7.25 | P: | 4.62 in |
| U: | 1.25 in | BD: | 9 |
| BE1: | 0.5 in | I: | 7.5 in |
| AF: | 0.38 | G: | 3.63 |
| Center Distance (in): | 5.25 in | D: | 4.88 |
| LL: | 5.25 in | V: | 4.26 in |
| AB: | 6.76 | L1: | 14.86 in |
| BF: | 0.53 | AE2: | 0.97 |
| AG: | 10.5 | AK: | 8.5 |
Technical Specifications
| Service Factor: | 1 | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Model Code: | 52YFC | Input HP @ 1750 RPM: | 4.27 |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Ratio Range: | 60:1 | Output RPM: | 29.2 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 60:1 | Input Diameter (in): | 1.25 in |
| Center Distance (in): | 5.25 | Bore Code: | 32 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 2 in |
| Housing Material: | Cast Iron | Assembly: | YFC-1 |
| Motor Frame Size: | 250TC | Output Key: | 1/2 X 3.38 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

