How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | D: | 4.88 |
| Center Distance (in): | 5.25 in | BF: | 0.53 |
| AG: | 10.5 | U: | 1.25 in |
| P: | 4.62 in | BD: | 9 |
| AB: | 6.76 | L1: | 14.86 in |
| H: | 0.53 in | L: | 10.88 in |
| AF: | 0.38 | AJ: | 7.25 |
| V: | 4.26 in | AK: | 8.5 |
| G: | 3.63 | T: | 2 |
| BE1: | 0.5 in | LL: | 5.25 in |
| AE2: | 0.97 | AA: | 15.19 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 4.27 | Service Factor: | 1 |
| Series Code: | OE | Center Distance (in): | 5.25 |
| Product Type: | Right Angle | Input Keyway: | 1/4 X 3.00 in |
| Ratio Range: | 60:1 | Output Diameter (in): | 2 in |
| Assembly: | YFC-1 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output RPM: | 29.2 |
| Output Key: | 1/2 X 3.38 | No. of Gear Reductions: | Single |
| Model Code: | 52YFC | Ratio: | 60:1 |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 1.25 in |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 250TC |
| Output Shaft Direction: | 1 | Bore Code: | 32 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

