How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | L1: | 14.86 in |
| I: | 7.5 in | P: | 4.62 in |
| BF: | 0.53 | L: | 10.88 in |
| BE1: | 0.5 in | AF: | 0.38 |
| AK: | 8.5 | Center Distance (in): | 5.25 in |
| AB: | 6.76 | LL: | 5.25 in |
| T: | 2 | H: | 0.53 in |
| AE2: | 0.97 | V: | 4.26 in |
| AA: | 15.19 | AG: | 10.5 |
| G: | 3.63 | D: | 4.88 |
| BD: | 9 | AJ: | 7.25 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 1.25 in |
| Output RPM: | 233 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Assembly: | YFC-1 | Bore Code: | 32 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 24 |
| Output Diameter (in): | 2 in | Housing Material: | Cast Iron |
| Series Code: | OE | Input Keyway: | 1/4 X 3.00 in |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Model Code: | 52YFC | Reducer: | Worm - Right Angle |
| Ratio: | 7.5:1 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Ratio Range: | 7.5:1 |
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| Input RPM: | 1,750 | Motor Frame Size: | 250TC |
| Service Factor: | 1 | Output Key: | 1/2 X 3.38 |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

