How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | H: | 0.53 in |
| AG: | 10.5 | AA: | 15.19 |
| P: | 4.62 in | V: | 4.26 in |
| AE2: | 0.97 | D: | 4.88 |
| I: | 7.5 in | L1: | 14.86 in |
| G: | 3.63 | AK: | 8.5 |
| LL: | 5.25 in | U: | 1.25 in |
| BE1: | 0.5 in | L: | 10.88 in |
| T: | 2 | AB: | 6.76 |
| AF: | 0.38 | AJ: | 7.25 |
| BD: | 9 | Center Distance (in): | 5.25 in |
Technical Specifications
| Product Type: | Right Angle | Ratio: | 80:1 |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Input Keyway: | 1/4 X 3.00 in |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Series Code: | OE | Gear Type: | Worm |
| Motor Frame Size: | 250TC | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Ratio Range: | 80:1 |
| Assembly: | YFC-1 | Input HP @ 1750 RPM: | 2.91 |
| Shaft Seal Material: | Viton | Output RPM: | 21.9 |
| Input Diameter (in): | 1.25 in | Input Style: | Flexible Coupling Input |
| Output Key: | 1/2 X 3.38 | Model Code: | 52YFC |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 32 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 2 in |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

