How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2 | BF: | 0.53 |
| P: | 4.62 in | AF: | 0.38 |
| Center Distance (in): | 5.25 in | L: | 10.88 in |
| AE2: | 0.97 | I: | 7.5 in |
| AB: | 6.76 | V: | 4.26 in |
| H: | 0.53 in | AG: | 10.5 |
| LL: | 5.25 in | L1: | 14.86 in |
| AJ: | 7.25 | G: | 3.63 |
| BD: | 9 | AK: | 8.5 |
| AA: | 15.19 | D: | 4.88 |
| U: | 1.25 in | BE1: | 0.5 in |
Technical Specifications
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Output RPM: | 21.9 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 1.25 in |
| Assembly: | YFC-1 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Ratio: | 80:1 | Input Keyway: | 1/4 X 3.00 in |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 5.25 | Ratio Range: | 80:1 |
| Output Key: | 1/2 X 3.38 | Model Code: | 52YFC |
| Motor Frame Size: | 250TC | Output Diameter (in): | 2 in |
| Bore Code: | 32 | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 2.91 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

