How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | AB: | 6.76 |
| V: | 4.26 in | G: | 3.63 |
| Center Distance (in): | 5.25 in | H: | 0.53 in |
| AJ: | 5.88 | BE: | 0.38 in |
| T: | 2 | AE2: | 0.97 |
| D: | 4.88 | U: | 1.25 in |
| BF: | 0.41 | AF: | 0.38 |
| AG: | 10.5 | L: | 10.88 in |
| BD: | 5.88 | LM: | 13.21 |
| AK: | 4.5 | P: | 4.62 in |
| LL: | 5.25 in | AA: | 15.19 |
Technical Specifications
| Series Code: | OE | Bore Code: | 32 |
| Assembly: | YFC-1 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 10:1 | Product Type: | Right Angle |
| Model Code: | 52YFC | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2 in | Service Factor: | 1 |
| Motor Frame Size: | 56C | Input Keyway: | 1/4 X 3.00 in |
| Ratio: | 10:1 | Gear Type: | Worm |
| Output RPM: | 175 | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 1.25 in | Input HP @ 1750 RPM: | 19.4 |
| Output Shaft Direction: | 1 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output Key: | 1/2 X 3.38 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

