How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | T: | 2 |
| AE2: | 0.97 | P: | 4.62 in |
| V: | 4.26 in | AJ: | 5.88 |
| AB: | 6.76 | AA: | 15.19 |
| AF: | 0.38 | D: | 4.88 |
| L: | 10.88 in | G: | 3.63 |
| BF: | 0.41 | H: | 0.53 in |
| BE: | 0.38 in | AK: | 4.5 |
| Center Distance (in): | 5.25 in | BD: | 5.88 |
| AG: | 10.5 | LM: | 13.21 |
| LL: | 5.25 in | U: | 1.25 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 2 in |
| Center Distance (in): | 5.25 | Model Code: | 52YFC |
| Input Keyway: | 1/4 X 3.00 in | Assembly: | YFC-1 |
| Output RPM: | 175 | Housing Material: | Cast Iron |
| Output Key: | 1/2 X 3.38 | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Bore Code: | 32 |
| Input HP @ 1750 RPM: | 19.4 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 10:1 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Input Diameter (in): | 1.25 in | Product Type: | Right Angle |
| Motor Frame Size: | 56C | Ratio Range: | 10:1 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

