How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | T: | 2 |
| AJ: | 5.88 | I: | 7.5 in |
| AK: | 4.5 | G: | 3.63 |
| D: | 4.88 | U: | 1.25 in |
| BD: | 5.88 | BE: | 0.38 in |
| AE2: | 0.97 | BF: | 0.41 |
| P: | 4.62 in | AF: | 0.38 |
| V: | 4.26 in | L: | 10.88 in |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| H: | 0.53 in | LL: | 5.25 in |
| LM: | 13.21 | AA: | 15.19 |
Technical Specifications
| Center Distance (in): | 5.25 | Output Shaft Direction: | 1 |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 2.07 |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Assembly: | YFC-1 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Ratio Range: | 100:1 to 250:1 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Diameter (in): | 2 in | Input Keyway: | 1/4 X 3.00 in |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Key: | 1/2 X 3.38 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Model Code: | 52YFC |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Ratio: | 100:1 |
| Bore Code: | 32 | Output RPM: | 17.5 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

