How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | G: | 3.63 |
| LM: | 13.21 | BF: | 0.41 |
| L: | 10.88 in | AG: | 10.5 |
| BD: | 5.88 | Center Distance (in): | 5.25 in |
| P: | 4.62 in | D: | 4.88 |
| AB: | 6.76 | I: | 7.5 in |
| H: | 0.53 in | AE2: | 0.97 |
| U: | 1.25 in | AA: | 15.19 |
| LL: | 5.25 in | T: | 2 |
| AK: | 4.5 | AF: | 0.38 |
| BE: | 0.38 in | V: | 4.26 in |
Technical Specifications
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Motor Frame Size: | 56C | Product Type: | Right Angle |
| Assembly: | YFC-1 | Bore Code: | 32 |
| Input HP @ 1750 RPM: | 2.07 | Reducer: | Worm - Right Angle |
| Ratio Range: | 100:1 to 250:1 | Output Key: | 1/2 X 3.38 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2 in |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Input Keyway: | 1/4 X 3.00 in | Model Code: | 52YFC |
| No. of Gear Reductions: | Single | Output RPM: | 17.5 |
| Ratio: | 100:1 | Series Code: | OE |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

