How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | BF: | 0.41 |
| LM: | 13.21 | P: | 4.62 in |
| AK: | 4.5 | AA: | 15.19 |
| LL: | 5.25 in | AB: | 6.76 |
| BD: | 5.88 | D: | 4.88 |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| AE2: | 0.97 | L: | 10.88 in |
| I: | 7.5 in | H: | 0.53 in |
| T: | 2 | G: | 3.63 |
| AJ: | 5.88 | AF: | 0.38 |
| U: | 1.25 in | BE: | 0.38 in |
Technical Specifications
| Motor Frame Size: | 56C | Product Type: | Right Angle |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Output RPM: | 17.5 | Ratio Range: | 100:1 to 250:1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Output Diameter (in): | 2 in |
| Gear Type: | Worm | Assembly: | YFC-1 |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Ratio: | 100:1 | Center Distance (in): | 5.25 |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Input Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 2.07 | Input Keyway: | 1/4 X 3.00 in |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 32 |
| Output Shaft Assembly Code: | 1 | Model Code: | 52YFC |
| Output Key: | 1/2 X 3.38 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

