How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | I: | 7.5 in |
| AE2: | 0.97 | BF: | 0.41 |
| BE: | 0.38 in | H: | 0.53 in |
| AK: | 4.5 | T: | 2 |
| AA: | 15.19 | G: | 3.63 |
| D: | 4.88 | AF: | 0.38 |
| Center Distance (in): | 5.25 in | L: | 10.88 in |
| AB: | 6.76 | LM: | 13.21 |
| P: | 4.62 in | LL: | 5.25 in |
| AG: | 10.5 | V: | 4.26 in |
| BD: | 5.88 | AJ: | 5.88 |
Technical Specifications
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Ratio Range: | 15:1 | Ratio: | 15:1 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Input Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Output Diameter (in): | 2 in | Input RPM: | 1,750 |
| Motor Frame Size: | 56C | Output RPM: | 117 |
| Assembly: | YFC-1 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Bore Code: | 32 | Model Code: | 52YFC |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 14.3 |
| Input Keyway: | 1/4 X 3.00 in | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

