How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | LM: | 13.21 |
| H: | 0.53 in | Center Distance (in): | 5.25 in |
| AG: | 10.5 | BF: | 0.41 |
| BD: | 5.88 | AE2: | 0.97 |
| P: | 4.62 in | I: | 7.5 in |
| AJ: | 5.88 | D: | 4.88 |
| AB: | 6.76 | AA: | 15.19 |
| G: | 3.63 | AF: | 0.38 |
| T: | 2 | L: | 10.88 in |
| LL: | 5.25 in | U: | 1.25 in |
| AK: | 4.5 | V: | 4.26 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 14.3 | Output RPM: | 117 |
| Input Keyway: | 1/4 X 3.00 in | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Output Diameter (in): | 2 in |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 52YFC |
| Ratio Range: | 15:1 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Assembly: | YFC-1 |
| Output Shaft Assembly Code: | 1 | Ratio: | 15:1 |
| Output Key: | 1/2 X 3.38 | Bore Code: | 32 |
| Input Diameter (in): | 1.25 in | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

