How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | T: | 2 |
| BE: | 0.38 in | BD: | 5.88 |
| LM: | 13.21 | AE2: | 0.97 |
| D: | 4.88 | L: | 10.88 in |
| AG: | 10.5 | AB: | 6.76 |
| AJ: | 5.88 | AF: | 0.38 |
| BF: | 0.41 | U: | 1.25 in |
| AA: | 15.19 | I: | 7.5 in |
| H: | 0.53 in | P: | 4.62 in |
| V: | 4.26 in | G: | 3.63 |
| LL: | 5.25 in | AK: | 4.5 |
Technical Specifications
| Motor Frame Size: | 56C | Output Key: | 1/2 X 3.38 |
| Output RPM: | 87.5 | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Gear Type: | Worm | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Bore Code: | 32 |
| Ratio: | 20:1 | Model Code: | 52YFC |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 11.3 |
| Shaft Seal Material: | Viton | Ratio Range: | 20:1 |
| Housing Material: | Cast Iron | Output Diameter (in): | 2 in |
| Input Keyway: | 1/4 X 3.00 in | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Reducer: | Worm - Right Angle | Assembly: | YFC-1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

