How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | AJ: | 5.88 |
| V: | 4.26 in | P: | 4.62 in |
| LL: | 5.25 in | D: | 4.88 |
| AG: | 10.5 | AB: | 6.76 |
| LM: | 13.21 | U: | 1.25 in |
| BE: | 0.38 in | H: | 0.53 in |
| I: | 7.5 in | AK: | 4.5 |
| AE2: | 0.97 | AA: | 15.19 |
| BD: | 5.88 | T: | 2 |
| Center Distance (in): | 5.25 in | AF: | 0.38 |
| BF: | 0.41 | L: | 10.88 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Output Key: | 1/2 X 3.38 | Output Diameter (in): | 2 in |
| Center Distance (in): | 5.25 | Bore Code: | 32 |
| Model Code: | 52YFC | No. of Gear Reductions: | Single |
| Ratio Range: | 20:1 | Input Diameter (in): | 1.25 in |
| Service Factor: | 1 | Output RPM: | 87.5 |
| Shaft Seal Material: | Viton | Ratio: | 20:1 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Gear Type: | Worm | Input Keyway: | 1/4 X 3.00 in |
| Input HP @ 1750 RPM: | 11.3 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Assembly: | YFC-1 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 56C |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

