How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AA: | 15.19 |
| AB: | 6.76 | LL: | 5.25 in |
| L: | 10.88 in | P: | 4.62 in |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| AG: | 10.5 | D: | 4.88 |
| BD: | 5.88 | AJ: | 5.88 |
| V: | 4.26 in | T: | 2 |
| AE2: | 0.97 | BF: | 0.41 |
| H: | 0.53 in | AK: | 4.5 |
| G: | 3.63 | LM: | 13.21 |
| U: | 1.25 in | BE: | 0.38 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 58.3 |
| Center Distance (in): | 5.25 | Input Keyway: | 1/4 X 3.00 in |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Ratio Range: | 30:1 |
| Output Diameter (in): | 2 in | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 8.04 | Ratio: | 30:1 |
| Shaft Seal Material: | Viton | Output Key: | 1/2 X 3.38 |
| Model Code: | 52YFC | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Motor Frame Size: | 56C | Assembly: | YFC-1 |
| Bore Code: | 32 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

