How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | LL: | 5.25 in |
| P: | 4.62 in | AF: | 0.38 |
| LM: | 13.21 | BE: | 0.38 in |
| L: | 10.88 in | Center Distance (in): | 5.25 in |
| G: | 3.63 | H: | 0.53 in |
| I: | 7.5 in | T: | 2 |
| V: | 4.26 in | AE2: | 0.97 |
| AJ: | 5.88 | D: | 4.88 |
| U: | 1.25 in | AK: | 4.5 |
| BF: | 0.41 | AA: | 15.19 |
| AB: | 6.76 | AG: | 10.5 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Ratio Range: | 30:1 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 30:1 | Gear Type: | Worm |
| Bore Code: | 32 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Model Code: | 52YFC |
| Output RPM: | 58.3 | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 8.04 |
| Output Diameter (in): | 2 in | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Motor Frame Size: | 56C | Assembly: | YFC-1 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Input Keyway: | 1/4 X 3.00 in | Input Diameter (in): | 1.25 in |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.38 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

