How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AB: | 6.76 |
| Center Distance (in): | 5.25 in | BE: | 0.38 in |
| H: | 0.53 in | AE2: | 0.97 |
| AG: | 10.5 | LM: | 13.21 |
| BF: | 0.41 | BD: | 5.88 |
| T: | 2 | L: | 10.88 in |
| V: | 4.26 in | P: | 4.62 in |
| AA: | 15.19 | D: | 4.88 |
| U: | 1.25 in | I: | 7.5 in |
| AK: | 4.5 | G: | 3.63 |
| LL: | 5.25 in | AF: | 0.38 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 8.04 |
| Series Code: | OE | Assembly: | YFC-1 |
| Ratio: | 30:1 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Output Key: | 1/2 X 3.38 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Model Code: | 52YFC | Input Keyway: | 1/4 X 3.00 in |
| Output Diameter (in): | 2 in | Service Factor: | 1 |
| Output RPM: | 58.3 | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 30:1 | Bore Code: | 32 |
| Center Distance (in): | 5.25 | Input Diameter (in): | 1.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

