How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 13.21 | AG: | 10.5 |
| G: | 3.63 | BE: | 0.38 in |
| V: | 4.26 in | BD: | 5.88 |
| P: | 4.62 in | AB: | 6.76 |
| BF: | 0.41 | L: | 10.88 in |
| AA: | 15.19 | H: | 0.53 in |
| T: | 2 | AJ: | 5.88 |
| LL: | 5.25 in | I: | 7.5 in |
| AF: | 0.38 | U: | 1.25 in |
| AK: | 4.5 | AE2: | 0.97 |
| Center Distance (in): | 5.25 in | D: | 4.88 |
Technical Specifications
| Assembly: | YFC-1 | Shaft Seal Material: | Viton |
| Model Code: | 52YFC | Series Code: | OE |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.38 |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 6.29 |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 2 in |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 3.00 in |
| Ratio Range: | 40:1 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output RPM: | 43.8 |
| Ratio: | 40:1 | Gear Type: | Worm |
| Center Distance (in): | 5.25 | Motor Frame Size: | 56C |
| Bore Code: | 32 | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

