How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | AG: | 10.5 |
| P: | 4.62 in | AA: | 15.19 |
| AE2: | 0.97 | AJ: | 5.88 |
| H: | 0.53 in | V: | 4.26 in |
| BF: | 0.41 | LL: | 5.25 in |
| BE: | 0.38 in | LM: | 13.21 |
| G: | 3.63 | D: | 4.88 |
| L: | 10.88 in | U: | 1.25 in |
| AK: | 4.5 | T: | 2 |
| BD: | 5.88 | AF: | 0.38 |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 2 in |
| Output Shaft Direction: | 1 | Ratio Range: | 40:1 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Output Key: | 1/2 X 3.38 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 6.29 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Service Factor: | 1 | Center Distance (in): | 5.25 |
| Ratio: | 40:1 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Assembly: | YFC-1 |
| No. of Gear Reductions: | Single | Bore Code: | 32 |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft Assembly Code: | 1 |
| Model Code: | 52YFC | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 43.8 | Input Diameter (in): | 1.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

