How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | AA: | 15.19 |
| H: | 0.53 in | U: | 1.25 in |
| AF: | 0.38 | LL: | 5.25 in |
| V: | 4.26 in | LM: | 13.21 |
| AJ: | 5.88 | D: | 4.88 |
| AE2: | 0.97 | T: | 2 |
| BF: | 0.41 | I: | 7.5 in |
| G: | 3.63 | L: | 10.88 in |
| BD: | 5.88 | AB: | 6.76 |
| AK: | 4.5 | P: | 4.62 in |
| AG: | 10.5 | BE: | 0.38 in |
Technical Specifications
| Input Keyway: | 1/4 X 3.00 in | Series Code: | OE |
| Input Diameter (in): | 1.25 in | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Model Code: | 52YFC |
| Output RPM: | 341 | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 56C | Assembly: | YFC-1 |
| Center Distance (in): | 5.25 | Output Diameter (in): | 2 in |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 5:1 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 28.2 | Bore Code: | 32 |
| Gear Type: | Worm | Ratio Range: | 5:1 |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

