How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | AA: | 15.19 |
| BE: | 0.38 in | LM: | 13.21 |
| AE2: | 0.97 | U: | 1.25 in |
| D: | 4.88 | AG: | 10.5 |
| H: | 0.53 in | V: | 4.26 in |
| T: | 2 | BF: | 0.41 |
| L: | 10.88 in | LL: | 5.25 in |
| G: | 3.63 | Center Distance (in): | 5.25 in |
| AJ: | 5.88 | P: | 4.62 in |
| I: | 7.5 in | AK: | 4.5 |
| AF: | 0.38 | BD: | 5.88 |
Technical Specifications
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Output RPM: | 35 | Input Keyway: | 1/4 X 3.00 in |
| Ratio Range: | 50:1 | Series Code: | OE |
| Model Code: | 52YFC | Output Diameter (in): | 2 in |
| Ratio: | 50:1 | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Input Diameter (in): | 1.25 in |
| Assembly: | YFC-1 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Center Distance (in): | 5.25 | Shaft Seal Material: | Viton |
| Bore Code: | 32 | Input HP @ 1750 RPM: | 5.14 |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

