How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2 | H: | 0.53 in |
| AJ: | 5.88 | P: | 4.62 in |
| L: | 10.88 in | D: | 4.88 |
| AA: | 15.19 | AK: | 4.5 |
| BF: | 0.41 | AF: | 0.38 |
| G: | 3.63 | LM: | 13.21 |
| V: | 4.26 in | AB: | 6.76 |
| AE2: | 0.97 | LL: | 5.25 in |
| BD: | 5.88 | BE: | 0.38 in |
| I: | 7.5 in | AG: | 10.5 |
| U: | 1.25 in | Center Distance (in): | 5.25 in |
Technical Specifications
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 5.14 | Output Diameter (in): | 2 in |
| Ratio Range: | 50:1 | Motor Frame Size: | 56C |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Ratio: | 50:1 | No. of Gear Reductions: | Single |
| Bore Code: | 32 | Input Keyway: | 1/4 X 3.00 in |
| Assembly: | YFC-1 | Output RPM: | 35 |
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| Input RPM: | 1,750 | Model Code: | 52YFC |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Input Diameter (in): | 1.25 in |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

