How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | Center Distance (in): | 5.25 in |
| AF: | 0.38 | AE2: | 0.97 |
| AJ: | 5.88 | BD: | 5.88 |
| LM: | 13.21 | BE: | 0.38 in |
| H: | 0.53 in | U: | 1.25 in |
| G: | 3.63 | T: | 2 |
| D: | 4.88 | AB: | 6.76 |
| P: | 4.62 in | V: | 4.26 in |
| BF: | 0.41 | LL: | 5.25 in |
| AG: | 10.5 | I: | 7.5 in |
| L: | 10.88 in | AA: | 15.19 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Gear Type: | Worm |
| Ratio Range: | 50:1 | Output Diameter (in): | 2 in |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 5.14 |
| Input Keyway: | 1/4 X 3.00 in | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 52YFC | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 1.25 in | Center Distance (in): | 5.25 |
| Motor Frame Size: | 56C | Output Key: | 1/2 X 3.38 |
| Ratio: | 50:1 | Assembly: | YFC-1 |
| Output Shaft Direction: | 1 | Bore Code: | 32 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 35 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

