How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | AG: | 10.5 |
| BE: | 0.38 in | BF: | 0.41 |
| T: | 2 | I: | 7.5 in |
| V: | 4.26 in | AE2: | 0.97 |
| P: | 4.62 in | AA: | 15.19 |
| AB: | 6.76 | L: | 10.88 in |
| AK: | 4.5 | D: | 4.88 |
| AJ: | 5.88 | BD: | 5.88 |
| H: | 0.53 in | Center Distance (in): | 5.25 in |
| LM: | 13.21 | G: | 3.63 |
| U: | 1.25 in | AF: | 0.38 |
Technical Specifications
| Motor Frame Size: | 56C | Input Style: | Flexible Coupling Input |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Ratio Range: | 50:1 | Output Shaft Direction: | 1 |
| Model Code: | 52YFC | Input HP @ 1750 RPM: | 5.14 |
| Bore Code: | 32 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Ratio: | 50:1 |
| Center Distance (in): | 5.25 | Assembly: | YFC-1 |
| Input Diameter (in): | 1.25 in | Service Factor: | 1 |
| Input Keyway: | 1/4 X 3.00 in | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 35 |
| Output Diameter (in): | 2 in | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

